IESNA:LM-63-2002
[TEST]P1380395
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-760-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 5700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6826.5
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1021.7 1130.7 1213.0 1239.8 1239.8 1205.4 1109.7 983.4 937.5 1008.3 1138.4 1285.7 1513.4 1781.2 2049.1 2263.4 2441.3 2594.4 
2774.2 2971.3 3128.2 3145.4 2896.7 2380.1 1620.5 880.1 564.4 386.5 260.2 164.5 93.7 47.8 23.0 11.5 7.7 0.0 0.0 
1021.7 1128.8 1214.9 1243.6 1239.8 1203.4 1111.6 991.1 939.4 1015.9 1130.7 1268.5 1509.6 1771.7 2047.2 2276.8 2464.3 2630.7 
2797.2 2963.6 3155.0 3160.7 3003.8 2460.5 1588.0 903.1 585.5 396.0 269.8 174.1 99.5 51.7 26.8 11.5 5.7 0.0 0.0 
1021.7 1132.7 1211.1 1243.6 1253.2 1220.7 1144.1 1029.3 960.5 1008.3 1109.7 1251.3 1457.9 1704.7 2007.0 2301.7 2496.8 2604.0 
2799.1 2977.0 3176.0 3267.9 3179.8 2768.5 1947.7 1125.0 723.2 507.0 359.7 218.1 135.8 86.1 53.6 34.4 9.6 1.9 0.0 
1021.7 1125.0 1213.0 1253.2 1266.6 1258.9 1201.5 1109.7 1017.9 1012.1 1092.5 1211.1 1366.1 1580.4 1825.3 2058.7 2292.1 2487.2 
2676.7 2887.1 3126.3 3315.7 3344.4 3160.7 2705.4 1743.0 993.0 704.1 520.4 348.2 241.1 155.0 93.7 38.3 13.4 1.9 0.0 
1021.7 1126.9 1207.3 1258.9 1293.4 1295.3 1274.2 1218.7 1142.2 1090.6 1105.9 1184.3 1299.1 1461.7 1664.5 1903.7 2125.6 2334.2 2535.1 
2758.9 3007.7 3309.9 3560.6 3575.9 3346.3 2672.8 1565.1 855.2 614.2 463.0 292.7 187.5 122.4 67.0 15.3 3.8 0.0 
1021.7 1117.3 1193.9 1264.7 1312.5 1339.3 1348.9 1339.3 1302.9 1258.9 1226.4 1245.5 1320.2 1425.4 1568.9 1758.3 1986.0 2217.5 2454.7 
2686.2 2944.5 3208.5 3577.8 3933.7 4073.3 3874.4 3024.9 1666.5 730.9 413.3 271.7 151.1 86.1 51.7 21.0 5.7 0.0 
1021.7 1096.3 1182.4 1255.1 1310.6 1371.8 1404.3 1444.5 1456.0 1467.5 1473.2 1492.3 1523.0 1584.2 1693.2 1838.6 2035.7 2251.9 2512.1 
2789.5 3063.1 3346.3 3616.1 4082.9 4710.5 5248.1 5144.8 4000.6 2383.9 1094.4 294.6 156.9 91.8 40.2 23.0 9.6 0.0 
1021.7 1082.9 1148.0 1218.7 1297.2 1360.3 1429.2 1503.8 1584.2 1655.0 1744.9 1798.5 1854.0 1907.5 1989.8 2121.8 2338.0 2586.7 
2869.9 3170.3 3480.2 3769.1 4044.6 4343.1 4863.5 5780.0 6564.4 6367.3 5253.8 3663.9 2294.0 998.7 225.8 78.4 
32.5 13.4 0.0 
1021.7 1065.7 1119.3 1180.5 1249.4 1316.3 1398.6 1484.7 1599.5 1710.5 1850.1 1980.2 2129.5 2295.9 2489.2 2732.1 3024.9 3342.5 
3709.8 4044.6 4375.6 4658.8 4907.5 5162.0 5433.7 5923.5 6552.9 6817.0 6334.8 5271.0 3539.5 1236.0 296.6 111.0 
36.4 13.4 0.0 
1021.7 1054.2 1107.8 1165.2 1226.4 1299.1 1371.8 1459.8 1559.3 1672.2 1817.6 1955.4 2098.9 2242.3 2450.9 2705.4 3021.0 3359.7 
3730.9 4119.3 4461.7 4792.7 5125.6 5401.1 5755.1 6243.0 6794.0 6931.8 6407.5 5418.4 3602.7 1190.1 252.6 112.9 
38.3 15.3 0.0 
1021.7 1040.8 1079.1 1117.3 1172.8 1220.7 1293.4 1364.2 1440.7 1532.5 1653.1 1762.1 1873.1 2016.6 2171.6 2366.7 2600.1 2868.0 
3153.1 3443.9 3719.4 3943.2 4134.6 4356.5 4595.7 4873.1 5093.1 5020.4 4442.6 3799.7 2529.3 694.5 162.6 74.6 28.7 
13.4 0.0 
1021.7 1033.2 1050.4 1071.4 1111.6 1153.7 1195.8 1255.1 1306.8 1368.0 1454.1 1526.8 1595.7 1674.1 1758.3 1876.9 2035.7 2188.8 2376.3 
2550.4 2697.7 2829.7 2931.1 3030.6 3145.4 3279.3 3378.8 3260.2 2783.8 2368.6 1639.7 541.5 103.3 49.7 23.0 13.4 0.0 
1021.7 1027.4 1023.6 1038.9 1056.1 1075.3 1088.6 1098.2 1113.5 1130.7 1144.1 1144.1 1119.3 1096.3 1056.1 1031.2 1029.3 1037.0 1065.7 
1102.0 1146.0 1172.8 1182.4 1144.1 1096.3 1073.3 935.6 669.6 436.2 279.3 176.0 88.0 42.1 24.9 15.3 11.5 0.0 
1021.7 991.1 956.6 929.8 897.3 853.3 790.2 717.5 633.3 535.7 457.3 405.6 367.3 352.0 350.1 346.3 338.6 338.6 342.5 
346.3 336.7 308.0 275.5 233.4 195.2 155.0 118.6 91.8 74.6 59.3 44.0 32.5 23.0 17.2 11.5 7.7 0.0 
1021.7 960.5 899.2 817.0 734.7 635.2 514.7 420.9 359.7 325.3 309.9 300.4 292.7 285.1 279.3 271.7 265.9 254.5 243.0 
231.5 220.0 208.5 191.3 168.4 139.7 114.8 95.7 80.4 67.0 53.6 40.2 26.8 17.2 13.4 7.7 5.7 0.0 
1021.7 933.7 836.1 707.9 583.5 461.1 375.0 336.7 313.8 294.6 273.6 256.4 244.9 233.4 221.9 212.4 204.7 197.1 189.4 181.8 
170.3 158.8 149.2 137.8 124.4 109.1 93.7 78.4 63.1 44.0 30.6 21.0 15.3 7.7 5.7 3.8 0.0 
1021.7 914.5 773.0 627.6 474.5 376.9 340.6 319.5 300.4 275.5 250.6 229.6 212.4 199.0 189.4 179.8 170.3 160.7 155.0 149.2 147.3 
143.5 137.8 128.2 118.6 103.3 88.0 70.8 53.6 38.3 26.8 19.1 11.5 7.7 3.8 3.8 0.0 
1021.7 889.7 717.5 549.1 405.6 350.1 329.1 308.0 285.1 258.3 233.4 214.3 200.9 187.5 177.9 168.4 160.7 153.1 147.3 143.5 139.7 135.8 
130.1 122.4 112.9 103.3 89.9 76.5 63.1 49.7 40.2 30.6 19.1 5.7 3.8 3.8 0.0 
1021.7 883.9 698.3 501.3 378.8 342.5 325.3 304.2 277.4 252.6 227.7 210.5 193.2 181.8 174.1 166.5 156.9 151.1 143.5 141.6 137.8 133.9 
126.3 118.6 109.1 99.5 88.0 74.6 65.1 55.5 44.0 32.5 17.2 7.7 5.7 3.8 0.0 
1021.7 868.6 660.1 463.0 365.4 338.6 319.5 298.5 275.5 248.7 225.8 206.6 189.4 177.9 168.4 162.6 156.9 147.3 139.7 135.8 130.1 126.3 
120.5 111.0 99.5 84.2 70.8 61.2 51.7 42.1 34.4 23.0 9.6 7.7 5.7 3.8 0.0 
1021.7 859.1 646.7 447.7 361.6 336.7 317.6 296.6 273.6 248.7 223.9 202.8 183.7 172.2 164.5 158.8 153.1 141.6 135.8 132.0 128.2 124.4 
116.7 103.3 86.1 70.8 53.6 45.9 36.4 28.7 19.1 13.4 7.7 5.7 5.7 3.8 0.0 
1021.7 861.0 650.5 445.8 361.6 336.7 321.4 298.5 273.6 248.7 225.8 204.7 183.7 172.2 164.5 160.7 153.1 141.6 135.8 133.9 130.1 122.4 
114.8 101.4 86.1 68.9 51.7 42.1 34.4 26.8 19.1 11.5 7.7 5.7 3.8 1.9 0.0 
